Product LG5B65PI
Photoelectric Sensor
Laser Measuring System
Order number: 3055966Alternative order number : 55966
- Connection cable, 2 m
- Measuring range 45…60 mm
- Focal point at 53 mm
- Operating voltage 12…30 VDC
- Analog output 4…20 mA
- Indication of signal intensity
- Alarm output
- Slow, medium and fast operation mode adjustable

General data
EAN | 662488559663 |
eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 376 g |
Technical Data
Function | Proximity switch |
Operating mode | Triangulation |
Design | Rectangular |
Construction size | 82.3 x 20.2 x 55.3 mm, LG5 |
Range | 45…60 mm |
Focal distance | 53 mm |
Light type | Red |
Laser class | 2 |
Operating voltage | 12…30 VDC |
Output function | NO contact, PNP/Analog output |
Current output | 4…20 mA |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Metal, Zinc Alloy Die-Cast, Black-finished |
Ambient temperature | -10…+50 °C |
Protection class | IP67 |
Special features | Pushbutton, Teach input |