Product LG5B65NU
Photoelectric Sensor
Laser Measuring System
Order number: 3057574Alternative order number : 57574
- Connection cable, 2 m
- Measuring range 45…60 mm
- Focal point at 53 mm
- Operating voltage 12…30 VDC
- Analog output 0…10 V
- Indication of signal intensity
- Alarm output
- Slow, medium and fast operation mode adjustable

General data
EAN | 662488575748 |
eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 389 g |
Technical Data
Function | Proximity switch |
Operating mode | Triangulation |
Design | Rectangular |
Construction size | 82.3 x 20.2 x 55.3 mm, LG5 |
Range | 45…60 mm |
Focal distance | 53 mm |
Light type | Red |
Laser class | 2 |
Operating voltage | 12…30 VDC |
Output function | NO contact, NPN/Analog output |
Voltage output | 0…10 V |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Metal, Zinc Alloy Die-Cast, Black-finished |
Ambient temperature | -10…+50 °C |
Protection class | IP67 |
Special features | Pushbutton, Teach input |