Product LG10A65NU W/30
Photoelectric Sensor
Laser Measuring System
Order number: 3057579Alternative order number : 57579
- Connection cable, 9 m
- Measuring range 75…125 mm
- Focal point at 180 mm
- Operating voltage 12…30 VDC
- Analog output 0…10 V
- Indication of signal intensity
- Alarm output
- Slow, medium and fast operation mode adjustable

General data
EAN | 662488575793 |
eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 879 g |
Technical Data
Function | Proximity switch |
Operating mode | Triangulation |
Design | Rectangular |
Construction size | 82.3 x 20.2 x 55.3 mm, LG10 |
Range | 75…125 mm |
Focal distance | 180 mm |
Light type | Red |
Laser class | 2 |
Operating voltage | 12…30 VDC |
Output function | NO contact, NPN/Analog output |
Voltage output | 0…10 V |
Electrical connection | Cable |
Cable length | 9.0 m |
Housing material | Metal, Zinc Alloy Die-Cast, Black-finished |
Ambient temperature | -10…+50 °C |
Protection class | IP67 |
Special features | Pushbutton, Teach input |