Product  STBVP6

Photoelectric Sensor

Touch Switch

For Two-Hand Control System

Order number: 3064179

Alternative order number : 64179

    • Cable, PVC, 2m
    • Protection class IP66
    • Ergonomically shaped
    • Upper housing part of polyetherimide
    • Operating voltage: 10…30 VDC
    • 1 safety NO output PNP
    • 1 safety NC output PNP
    • Pre-assembled protective cover
    • Safety category 4 according to EN ISO 13849-1 for use with corresponding evaluation relays
    • SIL 3 acc. to IEC 61508 and IEC 62061
#

General data

EAN 662488641795
eCl@ss-Code (V5.1.4): 27371690 -/- Relay (safety technology)
Customs tariff number 85365019000
Country of origin CN
Weight 299.37 g

Technical Data

Function Touch Button
Design Rectangular
Light type IR
Operating voltage 10…30 VDC
Output function NO/NC, PNP
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PBT
Ambient temperature 0…+50 °C
Protection class IP66

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top