Product STBVP6L
Photoelectric Sensor
Touch Switch
For Two-Hand Control System
Order number: 3064182Alternative order number : 64182
- Cable, PVC, 2m
- Protection class IP66
- Ergonomically shaped
- Upper housing part of Lexan
- Operating voltage: 10…30 VDC
- 1 safety NO output PNP
- 1 safety NC output PNP
- Pre-assembled protective cover
- Safety category 4 according to EN ISO 13849-1 for use with corresponding evaluation relays
- SIL 3 acc. to IEC 61508 and IEC 62061

General data
EAN | 662488641825 |
eCl@ss-Code (V5.1.4): | 27371690 -/- Relay (safety technology) |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 230 g |
Technical Data
Function | Touch Button |
Design | Rectangular |
Light type | IR |
Operating voltage | 10…30 VDC |
Output function | NO/NC, PNP |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, PBT |
Ambient temperature | 0…+50 °C |
Protection class | IP66 |