Product QS30LV W/30
Photoelectric Sensor
Retroreflective Sensor
Order number: 3073208Alternative order number : 73208
- Cable, PVC, 9 m
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

Mounting accessories
![]() |
SMBQS30Y
Protective housing, stainless steel, for QS30 series |
3002811 |
![]() |
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 |
![]() |
SMB30MM
Mounting bracket, rectangular, stainless steel, for sensors with 30 mm thread, wide holes for accurate alignment |
3027162 |
![]() |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Functional accessories
![]() |
BRT-84
Round reflector, reflection coefficient 1.4, material acrylic, ambient temperature -20 … +60 °C |
3058979 |