Product  SLSE14-1800Q5

Safety Light Curtain

Emitter

Order number: 3073358

Alternative order number : 73358

    • M12 × 1 male connector, 5-pin
    • Test function
    • Protection class IP65
    • Adjustments via DIP switch
    • Operating voltage 24 VDC ± 15 %
    • Resolution 14 mm
    • Scan field 1800 mm
    • All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12
    • Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
    • Type 4 acc. to IEC 61496‐1,‐2
    • SIL 3 to IEC 61508
#

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top