Product LS2TP30-750Q88
Light Screen for Machine Safety Applications
Emitter/Receiver Pair
Order number: 3073548Alternative order number : 73548
- M12 × 1 male connector, 8-pin
- Protection class IP65
- Scan field 750 mm
- Resolution 30 mm
- Internal testing in 500-ms cycle
- Range 15 m
- Operating voltage 24 VDC ± 15 %
- Switching output without restart interlock (TRIP)
- Type 2 acc. to IEC 61496-1, -2; category 2 PL d acc. to EN ISO 13849-1; SIL 2 acc. to IEC 61508

General data
EAN | 662488735487 |
eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 3180 g |
Technical Data
Function | Light screen |
Design | Rectangular |
Scan field | 750 mm |
Range | 200…15000 mm |
Optical resolution | 30 mm |
Number of beams | 40 |
Light type | IR |
Cascadable | No |
With muting function | No |
Start/Restart interlock | no |
Operating voltage | 20…28 VDC |
Output function | 2 x NC contact, 2 × PNP |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, AL, Yellow polyester |
Ambient temperature | 0…+55 °C |
Protection class | IP65 |