Product  SLSR30-1650P8

Safety Light Curtain

Receiver

Order number: 3073902

Alternative order number : 73902

    • M12 × 1 male connector, 8-pin
    • Blanking function
    • Protection class IP65
    • Adjustments via DIP switch
    • Operating voltage 24 VDC ± 15 %
    • Resolution 30 mm
    • Scan field 1650 mm
    • All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12
#

Connectivity accessories

3072210

Functional accessories

3061425

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top