Product LEDWB75X150PW2-XQ
Vision System
Backlight
Order number: 3082478Alternative order number : 82478
- Protection class: IP67
- Color: white
- Power supply: 24 VDC
- M12 x 1 male

General data
EAN | 662488824785 |
eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
Customs tariff number | 85395100000 |
Country of origin | US |
Weight | 466 g |
Technical Data
Function | Area light |
Light type | White |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, Thermoplastic material |
Window material | Acrylic, diffuse |
Ambient temperature | 0…+50 °C |
Protection class | IP67 |