Product WLB32C570PBQ
LED Linear Light
In the Metal Housing
Order number: 3087482Alternative order number : 87482
- Cascadable via M12 × 1 female connector, 4-pin
- ON/OFF switch
- Operating voltage: 12…30 VDC
- Light beam: 570 mm
- Housing length: 602 mm
- Color: White
- M12 x 1 connector

General data
EAN | 662488874827 |
eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
Customs tariff number | 94054239900 |
Country of origin | MX |
Weight | 607.81 g |
Technical Data
Function | Linear light |
Light type | White |
Number of colors/segments | 1 |
Dimmable | Two-stage |
Cascadable | Yes |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, AL |
Window material | Polycarbonate, diffuse |
Ambient temperature | -40…+70 °C |
Protection class | IP50 |
Mounting accessories
![]() |
LMBWLB32
Snap bracket for WLB32 work light, included in the WLB92 scope of delivery |
3090623 |
![]() |
LMBWLB32MAG
Snap bracket for WLB32 work light, for mounting on metal surfaces |
3087851 |
Connectivity accessories
![]() |
RKC4.4T-0.6-RSC4.4T/TEL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 0.6 m, jacket material: PVC, black; cULus approval |
6625206 |
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |