Product BWC-2MRSFRS6
Connection Accessories
Antenna Cable
Order number: 3088194Alternative order number : 88194
- RP‐SMA to RP‐SMAF ‐ bulkhead fitting
- Length 6 m
- PFP195

General data
EAN | 662488881948 |
Customs tariff number | 85442000900 |
Country of origin | US |
Weight | 181 g |
Technical Data
Device type | Antenna cable |
Antenna connection | RP-SMA plug, RP-SMA female connector |
Cable length | 6.0 m |