Product TL50BLBGYR1AOSQ
LED Signal Light
Tower Light
Order number: 3088572Alternative order number : 88572
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Colors: Blue (COL 1) / Green (COL 2) / Yellow (COL 3) / Red rotating (COL 4)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper: Omnidirectional, sealed, continuous tone max. 99 dB

General data
EAN | 662488885724 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | US |
Weight | 307 g |
Technical Data
Function | Tower light |
Light type | Blue, Green, Yellow, Red, rotating |
Number of colors/segments | 4 |
Acoustic signal | Continuous tone |
Volume | 99 dB |
Dimmable | No |
Cascadable | No |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, ABS, Black |
Window material | Polycarbonate, clear |
Ambient temperature | -20…+50 °C |
Protection class | IP67 |
Mounting accessories
![]() |
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 |
![]() |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Connectivity accessories
![]() |
RKC8T-2/TEL
Connection cable, M12 female connector, straight, 8-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625130 |
![]() |
WKC8T-2/TEL
Connection cable, M12 female connector, angled, 8-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625133 |