Product SLLCP23-1260P55
Safety Light Curtain
Pair
Cascadable
Order number: 3089634Alternative order number : 89634
- Rugged housing
- Protection class IP67
- Diagnosis display for status and error indication
- Scan field L: 1260 mm
- Optical Alignment aid
- No blind zone
- Range: 0.1…12 m
- Resolution: 23 mm
- Operating voltage: 24 VDC
- Automatic cascade configuration
- No restart interlock
- Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
- Category 4 Ple acc. to EN ISO 13849-1
- SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
- Shock and vibration resistant acc. to IEC 61496-1

General data
EAN | 662488896348 |
eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
Customs tariff number | 85365019000 |
Country of origin | MX |
Weight | 8050 g |
Technical Data
Function | Light screen |
Design | Rectangular |
Scan field | 1260 mm |
Range | 100…12000 mm |
Optical resolution | 23 mm |
Number of beams | 72 |
Light type | IR |
Cascadable | Yes |
With muting function | No |
Start/Restart interlock | no |
Operating voltage | 20.4…27.6 VDC |
Output function | 2 x NO contact, 2 × PNP |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.30 m |
Housing material | Metal, AL, Yellow polyester |
Ambient temperature | -20…+55 °C |
Protection class | IP65/IP67 |