Product WL50SWSSL20PWMQ
LED Spotlight
Spotlight Dimmable with PWM
Order number: 3090460Alternative order number : 90460
- Operating voltage: 12…30 VDC
- Protection class: IP69K
- Stainless steel housing
- Color: White
- M12 x 1 connector
- Dimmable via PWM input

General data
EAN | 662488904609 |
eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
Customs tariff number | 94054239900 |
Country of origin | US |
Weight | 514 g |
Technical Data
Function | Spotlight |
Light type | White |
Number of colors/segments | 1 |
Dimmable | PWM |
Cascadable | No |
Beam angle | 20° |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, Stainless steel |
Window material | Polycarbonate, clear |
Ambient temperature | -20…+50 °C |
Protection class | IP67/IP69 |
Connectivity accessories
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |