Product IVU2PTGB25
Image Processing
Grayscale Image Sensor
Order number: 3090750Alternative order number : 90750
- Second iVu generation
- Internal memory for 30 inspections
- 1/3“ CMOS, 752x480 pixels
- Integrated ring light: Blue
- Protection class IP67
- External strobe output + 5 VDC
- External trigger input
- Lens, 25mm, M12x1
- Display: Integrated 65.5 mm LCD color display, 320 x 240 transreflective
- Operating voltage 10…30 VDC
- M12 x 1 male, 12-pin
- Three PNP/NPN switching outputs, selectable via software
- USB 2.0 host: M8 female, 4-pin
- Ethernet via M8 x 1 male, 4-pin
- Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP, PCCC

General data
EAN | 662488907501 |
eCl@ss-Code (V5.1.4): | 27310201 -/- Camera (image processing) (P3/P4, iVu) |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 626 g |
Technical Data
Function | Gray value |
Light type | Blue |
Brennweite | 25 mm |
Resolution | 752 × 480 pixels |
Display | Integriert |
Communication protocol | EtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232 |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, Thermoplastic material, Black |
Ambient temperature | 0…+50 °C |
Protection class | IP67 |
Data Sheets
German | 598 KB |
English | 598 KB |
French | 599 KB |
Spanish | 599 KB |
Czech | 599 KB |
Dutch | 599 KB |
Romanian | 599 KB |
Russian | 800 KB |
Polish | 601 KB |
Chinese | 674 KB |
Turkish | 599 KB |
Configuration File
Configuration Software
Manual
Quick Start Guide | 1785 KB |
Industrial Ethernet Operating Instructions | 19884 KB |
Instruction Manual | 12734 KB |