Product  IVU2PTBG04

Barcode Reader — Image Sensor

Order number: 3090794

Alternative order number : 90794

    • Second iVu generation
    • Internal memory for 30 inspections
    • 1/3“ CMOS, 752x480 pixels
    • Integrated ring light: Green
    • Protection class IP67
    • External strobe output + 5 VDC
    • External trigger input
    • Lens, 4.3mm, M12x1
    • Display: Integrated 65.5 mm LCD color display, 320 x 240 transreflective
    • Operating voltage 10…30 VDC
    • M12 x 1 male, 12-pin
    • Three PNP/NPN switching outputs, selectable via software
    • USB 2.0 host: M8 female, 4-pin
    • Ethernet via M8 x 1 male, 4-pin
    • Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP, PCCC
#

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top