Product IVU2PRBG08
Barcode Reader — Image Sensor
Order number: 3090949Alternative order number : 90949
- Second iVu generation
- Internal memory for 30 inspections
- 1/3“ CMOS, 752x480 pixels
- Integrated ring light: Green
- Protection class IP67
- External strobe output + 5 VDC
- External trigger input
- Lens, 8mm, M12x1
- External display RDM35 required
- Operating voltage 10…30 VDC
- M12 × 1 male, 12-pin
- 3 x programmable switching output (PNP/NPN)
- 1 x RS232 data communication
- Ethernet via M8 x 1 male, 4-pin
- USB 2.0 host: M8 female, 4-pin
- Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP, PCCC

Data Sheets
German | 625 KB |
English | 624 KB |
French | 626 KB |
Spanish | 820 KB |
Czech | 627 KB |
Dutch | 624 KB |
Romanian | 625 KB |
Russian | 1020 KB |
Polish | 627 KB |
Chinese | 890 KB |
Turkish | 627 KB |
Configuration File
Configuration Software
Manual
Quick Start Guide | 781 KB |
Industrial Ethernet Operating Instructions | 19884 KB |
Instruction Manual | 6033 KB |
Product Flyer
Quick Start Guide
Mounting accessories
![]() |
SMBIVURAL
Brackets for mounting on left side |
3082546 |
Functional accessories
![]() |
RDM35
Remote display 3.5” touch screen for device installation, connection via M12 plug connector, IVURDM-QD-8.. or IVURDM-QDK-8.. required |
3029512 |
![]() |
RD35
Remote display 3.5”, touch screen, connection via Molex integral connector, IVURD-MX-8.. or IVURD-MXK-8.. required |
3082646 |