Product IVU2PRBI25
Barcode Reader — Image Sensor
Order number: 3090958Alternative order number : 90958
- Second iVu generation
- Internal memory for 30 inspections
- 1/3“ CMOS, 752x480 pixels
- Integrated ring light: infrared
- Protection class IP67
- External strobe output + 5 VDC
- External trigger input
- Lens, 25mm, M12x1
- External display RDM35 required
- Operating voltage 10…30 VDC
- M12 × 1 male, 12-pin
- 3 x programmable switching output (PNP/NPN)
- 1 x RS232 data communication
- Ethernet via M8 x 1 male, 4-pin
- USB 2.0 host: M8 female, 4-pin
- Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP, PCCC

General data
EAN | 662488909581 |
eCl@ss-Code (V5.1.4): | 27310201 -/- Camera (image processing) (P3/P4, iVu) |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 613 g |
Technical Data
Function | Barcode reader - image sensor |
Light type | IR |
Brennweite | 25 mm |
Resolution | 752 × 480 pixels |
Display | Remote |
Communication protocol | EtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232 |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, Thermoplastic material, Black |
Ambient temperature | 0…+50 °C |
Protection class | IP67 |
Data Sheets
German | 818 KB |
English | 819 KB |
French | 819 KB |
Spanish | 820 KB |
Czech | 820 KB |
Dutch | 819 KB |
Romanian | 819 KB |
Russian | 1020 KB |
Polish | 820 KB |
Chinese | 891 KB |
Turkish | 819 KB |
Configuration File
Configuration Software
Manual
Quick Start Guide | 781 KB |
Industrial Ethernet Operating Instructions | 19884 KB |
Instruction Manual | 6033 KB |
Product Flyer
Quick Start Guide
Mounting accessories
![]() |
SMBIVURAL
Brackets for mounting on left side |
3082546 |
Functional accessories
![]() |
RDM35
Remote display 3.5” touch screen for device installation, connection via M12 plug connector, IVURDM-QD-8.. or IVURDM-QDK-8.. required |
3029512 |
![]() |
RD35
Remote display 3.5”, touch screen, connection via Molex integral connector, IVURD-MX-8.. or IVURD-MXK-8.. required |
3082646 |