Product TL50BLGYR6PQPMA-91210
LED Signal Light
Tower Light
Order number: 3091210Alternative order number : 91210
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Multicolor: Green (COL 1) / Yellow (COL 2) / Red (COL 3)
- Operating voltage: 18…30 VDC or 24 VAC
- Integrated microcontroller
- Compatible with IO block
- Activation of the 3 colors via pin 2 and 4
- Inputs: PNP/NPN

General data
EAN | 662488912109 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | US |
Weight | 199 g |
Technical Data
Function | Tower light |
Light type | Green, Yellow, Red |
Number of colors/segments | 3 |
Acoustic signal | Continuous tone |
Volume | 92 dB |
Dimmable | No |
Cascadable | No |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.150 m |
Housing material | Plastic, ABS, Black |
Window material | Polycarbonate, clear |
Ambient temperature | -20…+50 °C |
Protection class | IP50 |