Product TL70BGYRAT
LED Signal Light
Modular Signal Tower
Preassembled
Order number: 3092372Alternative order number : 92372
- Plastic housing, black
- EMI and RFI immune
- Protection class IP65
- Terminal
- Colors: Blue (COL 1) / Green (COL 2) / Yellow (COL 3) / Red (COL 4)
- Switchable between permanent and flashing function
- Operating voltage: 12…30 VDC
- Inputs: PNP/NPN
- Configuration via DIP switch

General data
EAN | 662488923723 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | CN |
Weight | 630 g |
Technical Data
Function | Tower light |
Light type | Blue, Green, Yellow, Red |
Number of colors/segments | 5 |
Acoustic signal | Key adjustable |
Volume | 92 dB |
Dimmable | No |
Cascadable | No |
Electrical connection | Terminal block |
Housing material | Plastic, PC, Black |
Window material | Polycarbonate, diffuse |
Ambient temperature | -40…+50 °C |
Protection class | IP65 |