Product  LEDRRV62X62M

Vision System

Ring Light

Order number: 3097378

Alternative order number : 97378

    • Close-range illumination
    • Protection class: IP50
    • Color: red
    • Power Supply: 24 VDC
    • Fixed set light intensity
#

General data

EAN 662488973780
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 94054239900
Country of origin US
Weight 136.08 g

Technical Data

Function Area light
Light type Red
Electrical connection Cable with connector, M8 × 1
Cable length 0.30  m
Housing material Metal, AL
Window material Acrylic
Ambient temperature 0…+50 °C
Protection class IP50

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top