Product  FLTR635-27

Image Processing

Filter

Order number: 3097530

Alternative order number : 97530

    • Improved image quality
    • Reduces unwanted ambient light
    • Allows red portion of light to pass (spectral range 615…645 nm)
    • Blocks infrared and other visual light
    • Suitable for C-mount lenses with 27 mm internal thread (Evetar, Pentax)
    • Fits LCFxxLEVMP lenses
#

General data

EAN 662488975302
eCl@ss-Code (V5.1.4): 27310290 -/- Image processing component (not classified) (accessories: filter,…)
Customs tariff number 90029000000
Country of origin US
Weight 45.36 g

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top