Product  VE201G1A

Image Processing

Smart Camera

Order number: 3801542

Alternative order number : 801542

    • Image processing tools: grayscale value, object, edge and positioning functions; pattern, blob, blemish and bead detection
    • Analysis tools: mathematical operations and measuring function
    • Vision manager software with intuitive user interface
    • 1/1.8“ CMOS, 1.3 MP image sensor
    • 2-line, 8-segment LCD display with pushbuttons
    • 5 x PNP/NPN, input/output
    • External trigger input
    • Connection for external lighting
    • Supports Ethernet protocol PROFINET, EtherNet/IP and Modbus/TCP)
    • Protection class IP20, IP67 with lens cover (sold separately)
    • C-mount lens (sold separately)
#

General data

EAN 662488010812
eCl@ss-Code (V5.1.4): 27310201 -/- Camera (image processing) (P3/P4, iVu)
Customs tariff number 90314990000
Country of origin CN
Weight 571.53 g

Technical Data

Function Multifunctional
Resolution 1280 × 1024 pixels
Output function Input/output programmable, 5 × PNP/NPN optically decoupled
Communication protocol EtherNet/IP, FTP, Modbus TCP, PCCC, PROFINET, RS232
Electrical connection Connector, M12 × 1
Housing material Aluminium, AL
Ambient temperature 0…+50 °C
Protection class IP20/IP67

Mounting accessories

3097185

Connectivity accessories

6626917
U8626-2

Functional accessories

3097364
3097378
3097182

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top