Product VE205G1A
Image Processing
Smart Camera
Order number: 3803203Alternative order number : 803203
- Image processing tools: grayscale value, object, edge and positioning functions; pattern, blob, blemish and bead detection
- Analysis tools: mathematical operations and measuring function
- Vision manager software with intuitive user interface
- 1" CMOS, 5 MP image sensor
- 2-line, 8-segment LCD display with pushbuttons
- 5 x PNP/NPN, input/output
- External trigger input
- Connection for external lighting
- Supports Ethernet protocol PROFINET, EtherNet/IP and Modbus/TCP)
- Protection class IP20, IP67 with lens cover (sold separately)
- C-mount lens (sold separately)

General data
EAN | 662488022501 |
eCl@ss-Code (V5.1.4): | 27310201 -/- Camera (image processing) (P3/P4, iVu) |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 589.67 g |
Technical Data
Function | Multifunctional |
Resolution | 2592 × 2048 pixels |
Output function | Input/output programmable, 5 × PNP/NPN optically decoupled |
Communication protocol | EtherNet/IP, FTP, Modbus TCP, PCCC, PROFINET, RS232 |
Electrical connection | Connector, M12 × 1 |
Housing material | Aluminium, AL |
Ambient temperature | 0…+50 °C |
Protection class | IP20/IP67 |
Data Sheets
German | 447 KB |
English | 447 KB |
French | 447 KB |
Spanish | 447 KB |
Czech | 448 KB |
Dutch | 447 KB |
Romanian | 447 KB |
Russian | 568 KB |
Polish | 448 KB |
Chinese | 518 KB |
Turkish | 447 KB |
Configuration File
Configuration Software
Manual
Quick Start Guide (English) | 916 KB |
Instructions of use (English) | 5513 KB |
Lens Selection Guide | 653 KB |
Product Flyer
Questionnaire
Mounting accessories
![]() |
SMBVERA
Bracket for mounting on right side |
3097185 |
Connectivity accessories
![]() |
RKS12T-2/TXL
Connection cable, M12 female connector, straight, 12-pin, shielding on coupling nut; cable length: 2 m, jacket material: PUR, black; cULus approval |
6626917 |
![]() |
RSS RJ45S 841-2M
Extension cable for Industrial Ethernet, M12 male connector to RJ45 male connector, 8-pin, cable length: 2 m, jacket material: TPE, green, shielded, stranded wires, twisted pair |
U8626-2 |