Product  SGSXP3-400Q88

Safety Light Curtain

Emitter and Receiver

3 Beams, Beam Spacing 380 mm

Order number: 3803222

Alternative order number : 803222

    • Emitter/receiver pair
    • Light beams: 3
    • Resolution: 400 mm
    • Receiver: M12 male connector, 8-pin
    • Emitter: M12 male connector, 8-pin
    • Scan codes, automatic/manual — start/restart, EDM
    • Range: 60 m
    • Operating voltage 24 VDC ±20 %
    • Scan field: 800 mm
    • SIL 3 (IEC 61508)
    • PL e (ISO 13849-1)
#

General data

EAN 662488022648
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin HU
Weight 4736 g

Technical Data

Function Light screen
Design Rectangular
Scan field 800  mm
Range 6000…60000 mm
Optical resolution 400 mm
Number of beams 3
Light type IR
With muting function No
Operating voltage 19.2…28.8 VDC
Output function 2 x OSSD, NO contact, PNP
Electrical connection Connector, M12 × 1
PL acc. to EN ISO 13849-1 Level e
SIL acc. to IEC 61508 3
Category acc. to DIN EN 13849-1:2008 4
Housing material Metal, AL, Yellow polyester
Ambient temperature 0…+55 °C
Protection class IP65

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top