Product  SGSB3-400

Safety Light Curtain

Passive Mirror Component

For 3-Beam Active Unit with 380-mm Beam Spacing

Order number: 3803238

Alternative order number : 803238

    • Passive reflector element
    • Light beams: 3
    • Resolution: 400 mm
    • Requires active emitter/receiver element SGSSA3-400Q8 or SGSMA3-400Q12
    • SIL 3 (IEC 61508)
    • PL e (ISO 13849-1)
#

General data

EAN 662488022808
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 70099200000
Country of origin HU
Weight 2522 g

Technical Data

Function Light screen
Design Rectangular
Scan field 800  mm
Optical resolution 400 mm
Number of beams 3
Light type IR
Electrical connection Connector, M12 × 1
PL acc. to EN ISO 13849-1 Level e
SIL acc. to IEC 61508 3
Category acc. to DIN EN 13849-1:2008 4
Housing material Metal, AL, Yellow polyester
Ambient temperature 0…+55 °C
Protection class IP65

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top