Product  SGSB4-300

Safety Light Curtain

Passive Mirror Component

For 4-Beam Active Unit with 300-mm Beam Spacing

Order number: 3803239

Alternative order number : 803239

    • Passive reflector element
    • Light beams: 4
    • Resolution: 300 mm
    • Requires active sender/receiver element SGSSA4-300Q8 or SGSMA4-300Q12
    • SIL 3 (IEC 61508)
    • PL e (ISO 13849-1)
#

General data

EAN 662488022815
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin HU
Weight 2766.91 g

Technical Data

Function Light screen
Design Rectangular
Scan field 900  mm
Optical resolution 300 mm
Number of beams 4
Light type IR
Electrical connection Connector, M12 × 1
PL acc. to EN ISO 13849-1 Level e
SIL acc. to IEC 61508 3
Category acc. to DIN EN 13849-1:2008 4
Housing material Metal, AL, Yellow polyester
Ambient temperature 0…+55 °C
Protection class IP65

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top