Product  ABR3009-WSU2

Barcode Reader — Scanner

Order number: 3804426

Alternative order number : 804426

    • Camera-based barcode reader, 1D/2D codes
    • WVGA resolution, 752 × 480
    • 9-mm lens
    • Integrated lighting, white
    • Operating voltage 5…30 VDC
    • Two PNP/NPN switching outputs, selectable via software
    • USB interface
    • Serial interface, RS232/RS422
    • Compact aluminum housing
    • Protection class IP65
#

General data

EAN 662488032173
Customs tariff number 84719000000
Country of origin VN
Weight 335.66 g

Technical Data

Function Barcode reader - scanner
Light type White
Brennweite 9 mm
Resolution 752 × 480 pixels
Output function NO/NC, PNP/NPN
Communication protocol RS232, RS422
Electrical connection Connector, M12 × 1
Cable length 1.0  m
Housing material Metal, AL
Ambient temperature 0…+45 °C
Protection class IP65

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top