Product  TL505AKQ

LED Signal Light

Tower Light

Order number: 3804946

Alternative order number : 804946

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP50
    • M12 x 1 male
    • Flexible display with RGB LEDs
    • Control of user-defined or predefined light colors
    • Flashing function, alternation, two-colored display and intensity check
    • Control and parametrization exclusively via IO-Link
    • Beeper max. 92 dB
#

General data

EAN 662488036461
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 381.02 g

Technical Data

Function Tower light
Light type RGB
Number of colors/segments 5
Acoustic signal Continuous tone
Volume 92 dB
Dimmable Programmable
Cascadable No
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Window material Polycarbonate, diffuse
Ambient temperature -20…+50 °C
Protection class IP50

Mounting accessories

3032723
3052521

Connectivity accessories

6625013
6625025

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top