Product SI-RFSL-LP8
Safety Technology
RFID
Order number: 3806395Alternative order number : 806395
- Contactless safety sensor for cascading
- Coding type: low
- Reset: locked
- Diagnostics: PNP output (not safety-relevant)
- Operating status indicator (green/red)
- Switching output indicator (yellow)
- IP69K
- SIL 3 (IEC 61508)
- PL e (ISO 13849-1)
- Required for operating SI-RF-A actuators

General data
EAN | 662488049324 |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 46 g |
Technical Data
Function | RFID safety switch |
Design | Rectangular |
Range | 10…25 mm |
Cascadable | Yes |
With muting function | No |
Start/Restart interlock | yes |
Operating voltage | 19.2…30 VDC |
Output function | 2 x OSSD, NO contact, PNP |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.250 m |
PL acc. to EN ISO 13849-1 | Level e |
SIL acc. to IEC 61508 | 3 |
Category acc. to DIN EN 13849-1:2008 | 4 |
Coding level/tamper protection | Low |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -25…+70 °C |
Protection class | IP69K |
Mounting accessories
![]() |
SI-RFA-TK
Two-way junction box for RFID safety switches for connecting reset switches |
3806410 |
![]() |
SI-RFA-TS
Two-way junction box for RFID safety switches for connection in a cascade network |
3806409 |
![]() |
SI-RFA-P
Terminating resistor for RFID safety switch |
3806411 |
Functional accessories
![]() |
SI-RF-A
Actuator for RFID safety switch |
3806408 |