Product SI-RFPT-HP5
Safety Technology
RFID
Order number: 3806406Alternative order number : 806406
- Contactless safety sensor for individual applications
- Coding type: high
- Reset: automatic
- Diagnostics: PNP output (not safety-relevant)
- Operating status indicator (green/red)
- Switching output indicator (yellow)
- IP69K
- SIL 3 (IEC 61508)
- PL e (ISO 13849-1)
- Required for operating SI-RF-A actuators

General data
EAN | 662488049430 |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 113.4 g |
Technical Data
Function | RFID safety switch |
Design | Rectangular |
Range | 10…25 mm |
Cascadable | No |
With muting function | No |
Start/Restart interlock | no |
Operating voltage | 19.2…30 VDC |
Output function | 2 x OSSD, NO contact, PNP |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.250 m |
PL acc. to EN ISO 13849-1 | Level e |
SIL acc. to IEC 61508 | 3 |
Category acc. to DIN EN 13849-1:2008 | 4 |
Coding level/tamper protection | High |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -25…+70 °C |
Protection class | IP69K |