Product  SI-RF-A

Safety Technology

Actuator for RFID Safety Switch

Order number: 3806408

Alternative order number : 806408

    • Tamper-proof
    • RFID safety switch SI-RFxxx required for operation
#

General data

EAN 662488049454
Customs tariff number 85235110000
Country of origin DE
Weight 22.68 g

Technical Data

Function Actuator for RFID safety switch
Design Rectangular
Housing material Plastic, Thermoplastic material
Ambient temperature -25…+70 °C
Protection class IP69K

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top