Product SI-RFA-DM2
Safety Technology
IO-Link Diagnostic Module
Order number: 3806413- Diagnostic module for safety switches with ISD functionality
- 1 × diagnostic input
- Provision of comprehensive diagnostic information
- Retrieval of diagnostic information via IO-Link or USB interface

General data
EAN | 662488049508 |
Customs tariff number | 84719000000 |
Country of origin | DE |
Weight | 115 g |
Technical Data
Function | IO-Link Diagnostic Module |
Design | Rectangular |
Operating voltage | 19.2…30 VDC |
Output function | NO contact, PNP |
Communication protocol | IO-Link |
Electrical connection | Cable with connector |
Housing material | Glass fiber-reinforced polyamide, Black |
Ambient temperature | 0…+60 °C |
Protection class | IP67 |