Product SI-MAGB2MM
Safety Technology
Safety Switches
Magnetic
Order number: 3807138Alternative order number : 807138
- Tamper-proof
- Magnetic safety switch SI-MAGB2SMxx required for operation

General data
EAN | 662488055707 |
Customs tariff number | 85051110990 |
Country of origin | HU |
Weight | 27.22 g |
Technical Data
Function | Coded magnet for magnetic safety switch |
Design | Rectangular |
Cascadable | No |
Coding level/tamper protection | Low |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |