Product  SI-MAGB2SMQD

Safety Technology

Safety Switches

Magnetic

Order number: 3807139

Alternative order number : 807139

    • Contactless switch
    • Tamper-proof via coded magnets
    • Requires coded magnets SI-MAGB2MM for operation
    • SIL 3 (IEC 61508)
    • PL e (ISO 13849-1)
    • 1 normally closed (NC) contact
    • 1 normally open (NO) contact
#

General data

EAN 662488055714
Customs tariff number 85365019000
Country of origin HU
Weight 22.68 g

Technical Data

Function Magnetic safety switch
Design Rectangular
Range 3…14 mm
Cascadable No
Output function NO/NC, Potential-free
Electrical connection Cable with connector, M8 × 1
PL acc. to EN ISO 13849-1 Level e
SIL acc. to IEC 61508 3
Category acc. to DIN EN 13849-1:2008 4
Coding level/tamper protection Low
Housing material Plastic, Thermoplastic material
Ambient temperature -25…+70 °C
Protection class IP67

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top