Product WLS27PXRGBW1130HSKQ
LED Linear Light
In the Plastic Housing
Order number: 3807477Alternative order number : 807477
- Cylindrical illuminated area
- Operating voltage: 24 VDC
- Protection class IP67/IP69K
- M12 × 1 male connector, straight, 4-pin
- Light length L1: 1132 mm
- Housing length L2: 1197.5 mm
- RGB LEDS
- Multicolor linear light
- Strongly opaque window material
- Parameterizable via IO-Link
- FDA compliant
- 2 × LMBWLS27EC snap bracket included in delivery

General data
EAN | 662488058777 |
eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
Customs tariff number | 94054231000 |
Country of origin | US |
Weight | 799 g |
Technical Data
Function | Linear light |
Light type | RGB |
Dimmable | IO-Link controlled |
Cascadable | No |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, FDA copolyester |
Window material | Copolyester, Highly diffuse |
Ambient temperature | -40…+50 °C |
Protection class | IP66/IP67/IP69 |
Mounting accessories
![]() |
LMBWLS27H
Hanging bracket for WLS27 |
3094776 |
![]() |
LMBWLS27U
Universal mounting bracket for WLS27 |
3094775 |
![]() |
LMBWLS27EC
Snap bracket for WLS27 |
3094774 |
![]() |
LMBWLS27SP
Snap bracket for WLS27 |
3094773 |