Product PTL110S-T-QPS150
Pick-to-Light
Placement Sensor
Order number: 3807535Alternative order number : 807535
- Protection class IP54
- Shielded cable with M12 × 1 male connector, 4-pin, 150 mm
- Operating voltage 10…30 VDC
- RGB-LED display with up to 14 different light colors
- Capacitive Sensor

General data
EAN | 662488059293 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | US |
Weight | 121 g |
Technical Data
Function | Touch Button |
Number of colors/segments | 14 |
Cascadable | Yes |
Communication protocol | Modbus RTU |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.150 m |
Housing material | Plastic, ABS, Black |
Window material | Polycarbonate, diffuse |
Ambient temperature | -40…+50 °C |
Protection class | IP54 |
Data Sheets
German | 708 KB |
English | 707 KB |
French | 708 KB |
Spanish | 708 KB |
Czech | 154 KB |
Dutch | 708 KB |
Romanian | 708 KB |
Russian | 159 KB |
Polish | 709 KB |
Chinese | 763 KB |
Turkish | 147 KB |
General Catalog
Manual
Instructions for Use (English) | 962 KB |
Modbus Register Mapping | 129 KB |
Pick-IQ Devices — Instructions for Use (DE) | 4985 KB |