Product SSA-ISD-TCA
Safety Technology
T-Adapter
For ISD Cascading
Order number: 3809537- T-adapter for ISD cascading
- Connects an incompatible ISD device in an existing ISD cascade
- Input: standard safety switch with two NC contacts
- Up to 32 devices in a cascade network
- 1 × diagnostic input
- Provision of comprehensive diagnostic information
- LED displays for input signal and ISD status

General data
EAN | 662488077655 |
Customs tariff number | 85444290900 |
Country of origin | US |
Weight | 90.72 g |
Technical Data
Cascadable | Yes |
Operating voltage | 19.2…27.6 VDC |
Output function | 2 x NC contact, Potential-free |
Communication protocol | ISD |
Electrical connection | Connector, M12 × 1 |
Cable length | 30.0 m |
PL acc. to EN ISO 13849-1 | Level e |
SIL acc. to IEC 61508 | 3 |
Category acc. to DIN EN 13849-1:2008 | 4 |
Coding level/tamper protection | Low |
Housing material | Plastic, PVC, Black |
Ambient temperature | -25…+55 °C |
Protection class | IP67 |