Product  S15C-I-MQ

Converter

Analog to Modbus

Order number: 3810628
    • Protection classes IP67, IP68
    • Compact housing
    • In-line mounting
    • Connection via female connector, M12 × 1, 5-pin and male connector, M12 × 1, 5-pin
    • Operating voltage: 10…30 VDC
    • Input: analog, 4…20 mA
    • Output: Modbus RTU
    • Converts the current signal into a 16-bit register value
#

General data

EAN 662488087364
Customs tariff number 85176200000
Country of origin US
Weight 26.31 g

Technical Data

Operating voltage 10…30 VDC
Communication protocol RS485, Modbus RTU
Input type 0…20 mA
Output type Modbus RTU (RS485)
Electrical connection Connector, M12 × 1
Housing material Plastic, PVC, Black
Ambient temperature 40…+70 °C
Protection class IP67

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top