Product  S15C-B21-KQ

Converter

Discrete to IO-Link

Order number: 3811188
    • Direct connection to an analog sensor due to compact design
    • Operating voltage: 18…30 VDC
    • Protection class: IP67
    • Status LEDs for signal strength and signal loss
    • Parameterizable via IO-Link
    • Operating voltage: 18…30 VDC
    • Input: 2 × discrete
    • Output: IO-Link, discrete
    • Converts the switching signals into 16-bit process data
#

General data

EAN 662488092450
Customs tariff number 85176200000
Country of origin TW
Weight 26.31 g

Technical Data

Operating voltage 18…30 VDC
Communication protocol IO-Link
Input type Bimodal (PNP/NPN)
Output type IO-Link
Electrical connection Connector, M12 × 1
Housing material Plastic, PVC, Black
Ambient temperature 40…+70 °C
Protection class IP67

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top