Product  R45C-K-UQ

IO-Link to analog voltage converter

Order number: 3812255
    • Protection classes IP67, IP68
    • Flat, compact housing
    • In-line mounting
    • Operating voltage: 18…30 VDC
    • Input: IO-Link
    • Output: Analog voltage 0…10 V
    • Converts the voltage signal into 16-bit process data
#

General data

EAN 662488112332
Customs tariff number 85176200000
Country of origin US
Weight 786.98 g

Technical Data

Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Plastic, PVC, Black
Ambient temperature -40…+70 °C
Protection class IP67/IP68

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top