Product  S15S-T-MQ

Temperature Sensor

With Serial Interface

RS485/Modbus RTU

Order number: 3813163
    • Temperature and humidity measurement rate: 3 s
    • Relative humidity measurement range: 0…100 %
    • Resolution: 0.1 %, average accuracy: 3 %
    • Temperature measuring range: -40…+85 °C
    • Resolution: 0.1 °C, average accuracy: 0.7 °C
    • Operating voltage: 10…24 VDC or 3.6…5.5 VDC
    • RS485 interface, supports Modbus RTU
#

General data

EAN 662488466299
Customs tariff number 90318020000
Country of origin US
Weight 27.22 g

Technical Data

Function Temperature/humidity sensor
Communication protocol RS485, Modbus RTU
Output type Modbus RTU (RS485)
Electrical connection Connector, M12 × 1
Housing material Metal/plastic, Black
Protection class IP67/IP68

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top