Product QM42-DPS5-2Q
Differential Pressure Sensor
With Serial Interface
RS485/Modbus RTU
Order number: 3813176- Robust metal housing
- Ambient temperature: -40…+85 °C
- Protection class IP67
- Relative humidity: 0…100 %
- Resolution: 0.1 %
- Temperature measuring range: -40…+85 °C
- Resolution: 0.1 °C
- Operating voltage: 10…24 VDC or 3.6…5.5 VDC
- RS485 interface, supports Modbus RTU

General data
EAN | 662488116170 |
Customs tariff number | 90262020000 |
Country of origin | US |
Weight | 485 g |
Technical Data
Operating voltage | 12…24 VDC |
Communication protocol | RS485, Modbus RTU |
Output type | Modbus RTU (RS485) |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, Grey |
Ambient temperature | -40…+85 °C |
Protection class | IP67 |