Product  R45C-MUU-UUQ

Converter

Modbus to Analog

Dual Voltage Input/Output

Order number: 3814534
    • Protection classes IP67, IP68
    • Flat, compact housing
    • In-line mounting
    • Operating voltage: 18…30 VDC
    • Input: 2 × analog, 0…10 V
    • Output: 2 × 0…10 V
    • RS485 interface, Modbus RTU
    • Converts the voltage signal into 16-bit register data
#

General data

EAN 662488571344
Customs tariff number 85176200000
Country of origin US
Weight 88 g

Technical Data

Communication protocol Modbus RTU
Input type 0…10 V
Output type Modbus RTU (RS485)
Electrical connection Connector, M12 × 1
Housing material Plastic, PVC, Black
Ambient temperature -40…+70 °C
Protection class IP67/IP68

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top