Product WLS28PXRGBW1130L25XKQ
LED Linear Light
In the Metal Housing
Order number: 3814695- Light length L: 1132 mm
- Operating voltage: 18…30 VDC
- Protection class IP50
- M12 × 1 male connector, straight, 4-pin
- Ambient temperature: -40…+50 °C
- RGB LEDS
- Multicolor linear light
- Parameterizable via IO-Link
- SMBWLS28RA mounting bracket included in delivery

General data
eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
Customs tariff number | 94054239900 |
Country of origin | MX |
Weight | 1141 g |
Technical Data
Function | Linear light |
Light type | RGB |
Dimmable | IO-Link controlled |
Cascadable | No |
Beam angle | medium beam 20-40° |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, AL |
Window material | Acrylic, clear |
Ambient temperature | -40…+50 °C |
Protection class | IP50 |
Mounting accessories
![]() |
SMBWLSMAG
Magnetic fixture for mounting work lights and sensors, 2 pieces |
3019574 |
![]() |
SMBWLS28RA
Mounting bracket, angled, metal, for WLS28 work lights, 5 mm drill holes, screw set included |
3015764 |
![]() |
SMBWLS28SP
Snap bracket for mounting WLS28 work lights |
3088063 |
Connectivity accessories
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
Functional accessories
![]() |
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |
![]() |
TBEN-L4-8IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814082 |