Product R45C-PF-IQ
Converter
PulsePro
Current to PFM
Order number: 3815046- Direct connection to an analog sensor due to compact design
- Operating voltage: 18…30 VDC
- Input: current, 4…20 mA
- Output: PFM, 100…600 Hz
- Protection class: IP67
- Status LEDs for signal strength and signal loss
- Operating voltage: 12…30 VDC
- Input: analog, 4…20 mA
- Output: PFM (Pulse Frequency Modulation)
- Converts the current signal into a 100…600-Hz PFM signal

General data
EAN | 662488639341 |
Customs tariff number | 85176200000 |
Country of origin | US |
Weight | 89 g |
Technical Data
Communication protocol | BannerBus (Pro Editor compatible) |
Input type | 4…20 mA |
Output type | 100…5000 Hz, frequency |