Product S15S-R3000-MQ
Converter
Current Transformer to Modbus
Order number: 3815394- Operating voltage: 10…30 VDC
- Input: current transformer
- Output: Modbus RTU
- Converts 20-A or 150-A current transformer signals into a 16-bit register value

General data
EAN | 662488160371 |
Customs tariff number | 85043129900 |
Country of origin | US |
Weight | 173 g |
Technical Data
Operating voltage | 12…30 VDC |
Communication protocol | RS485, Modbus RTU |
Output type | Modbus RTU (RS485) |
Ambient temperature | 40…+70 °C |
Protection class | IP67 |