Product  S15S-R6000-MQ

Converter

Current Transformer to Modbus

Order number: 3815395
    • Operating voltage: 10…30 VDC
    • Input: current transformer
    • Output: Modbus RTU
    • Converts 20-A or 150-A current transformer signals into a 16-bit register value
#

General data

EAN 662488160395
Customs tariff number 85043129900
Country of origin US
Weight 173 g

Technical Data

Operating voltage 12…30 VDC
Communication protocol RS485, Modbus RTU
Input type 0…6000 A
Output type Modbus RTU (RS485)
Ambient temperature 40…+70 °C
Protection class IP67

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top