Product  SD50P300WKQP

LED Display

Matrix LED Display

Order number: 3817045
    • Programmable alphanumeric matrix LED display, 8 × 96 pixels, white LEDs
    • Status RGB LEDs
    • A large number of texts via IO-Link process data
    • Protection class IP65
    • Operating voltage: 18…30 VDC
    • Connection: 150-mm cable with male connector, M12 × 1, straight, 4-pin
    • Parameterization via IO-Link
#

General data

EAN 662488449070
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85312020900
Country of origin US
Weight 340 g

Technical Data

Function LED matrix display
Light type White
Dimmable No
Cascadable No
Communication protocol IO-Link
Electrical connection Cable with connector, M12
Cable length 0.150  m
Housing material Polycarbonate/ABS, Black
Window material Polycarbonate, clear
Ambient temperature -20…+50 °C
Protection class IP65

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top